/content/hbtbt/de/de/search-results.html

    Gehäusehalterungen und Hardware

    System Record Documents Cabinet

    Gamewell-FCI System Record Documents (SRD) Cabinet allows you to store your records electronically in one secure place, so that the technician can easily access the software and service the system.

    Übersicht

    Gamewell-FCI System Record Documents (SRD) Cabinet allows you to store your records electronically in one secure place, so that the technician can easily access the software and service the system. You can also store your test and inspection documents, service records, manuals and AS built drawings for the system. This cabinet is constructed of durable 16 gauge steel with a solid piano hinge and key lock. The cabinet includes a 4GB USB memory flash drive interface. Using a standard USB B connector, the USB flash drive interface allows you to use any standard USB printer cable to upload or download information. The System Records Document (SRD) cabinet inner door has two, key ring hooks to hold system keys. In the inner door, you can add the Legend Sheet to record property, system, service, code and AHJ certification information, as well as required documentation.

    Features & Benefits:
    • Installed with a 4 gigabyte digital flash drive interface with USB B connector
    • Offers two, key ring hooks to hold the system keys
    • Contains a frame plate to insert Authorized Personnel business cards
    • Includes a Legend Sheet to record passwords and system information
    • Constructed with 16 gauge steel box and cover for added security with a solid stainless steel piano hinge
    • Coated with a durable baked-on enamel finish (other colors available)
    • Built with a stainless steel piano hinge with standard ¾” CAT 30 keyed door lock (other lock assemblies available)
    • Imprinted with white indelible ink, 1" high lettering labeled, "SYSTEM RECORD DOCUMENTS”
    Certifications:
    • UL Standard: S2580
    • CSFM: 7300-0553:0110
    • NFPA: 72 2013
    • NEMA
    • ISO 9001 Certification
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI