/content/hbtbt/de/de/search-results.html

    Gehäusehalterungen und Hardware

    Vesda Enclosure

    Auslaufmodell

    19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. Two versions are available: 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules). The 19” Subracks are mounted on a swing frame for convenient connection of all the cables. Cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. 19” Subracks and 3U blank panels must be ordered separately.

    Features & Benefits:
    • Available in two versions 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules)