/content/hbtbt/de/de/search-results.html

    Gehäusehalterungen und Hardware

    WALL-SWITCH

    Auslaufmodell

    The Phoenix Controls Wall Switch provides the operator with a method of manually switching Phoenix Controls two position hood exhaust valves between low and high flows.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.
    The Phoenix Controls Wall Switch provides the operator with a method of manually switching Phoenix The wall switch can modulate up to ten fume hoods simultaneously between minimum and maximum flow levels. It is intended for use in applications where fume hood monitoring is provided by others. It includes a rotary two-position selector switch with an icon label showing min flow (operator absent) and max flow (operator present) operation.
    Spezifikationen

    Andere

    • Brand
      • Phoenix Controls

    Andere

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls