/content/hbtbt/de/de/search-results.html

    Monitore und Anzeigen

    Battery Monitor Module

    Auslaufmodell

    ESSER battery monitor module BatMon 12 is inserted between the 12V battery to be monitored and the associated connection contact of the basic module of the FACP. The module can be installed in existing IQ8Control fire alarm control panels.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The ESSER battery monitor module BatMon 12 is inserted between the 12V battery to be monitored and the associated connection contact of the basic module of the FACP. The module can be installed in existing IQ8Control fire alarm control panels.

    Certifications:
    • CE