/content/hbtbt/de/de/search-results.html

    Monitore und Anzeigen

    Industrial Precision Resistors

    Auslaufmodell

    The VSR Series Bulk Metal® Foil Technology Industrial Precision Resistor technology allows us to produce customer orientated products designed to satisfy challenging and specific technical requirements with TCR of ± 4 ppm/C and Tolerance of ± 0.01 %

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The VSR Series Bulk Metal® Foil Technology Industrial Precision Resistor technology allows us to produce customer orientated products designed to satisfy challenging and specific technical requirements with TCR of ± 4 ppm/C and Tolerance of ± 0.01 %

    Features & Benefits:
    • Temperature Coefficient of Resistance
    • Resistance Tolerance
    • Electrostatic Discharge
    • Non Inductive, Non Capacitive Design
    Certifications:
    • RoHS