/content/hbtbt/de/de/search-results.html

    monitors and displays

    Intelligent Mini Monitor Module

    Auslaufmodell

    The Intelligent Mini Monitor Module is an addressable monitor modules for use with the Honeywell Silent Knight fire alarm control panels (FACPs). The SKMINIMON acts as an interface to contact devices, such as water flow switches and pull stations.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Intelligent Mini Monitor Module is an addressable monitor modules for use with the Honeywell Silent Knight fire alarm control panels (FACPs). The SKMINIMON acts as an interface to contact devices, such as water flow switches and pull stations.

    _x000D_

    The Intelligent Mini Monitor Module supports Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions The SK-MINIMON can be mounted in a single gang junction box directly behind the monitored device. Its small size and light weight allow it to be installed without rigid mounting requirements.

    _x000D_ Features & Benefits:
      _x000D_
    • Single contact monitor_x000D_
    • SK-Minimon support for Class B (Style B) contact monitor wiring_x000D_
    • Small and lightweight size allows for flexible mounting options_x000D_
    • Rotary address switches for fast installation_x000D_
    • UL Listed_x000D_
    • CSFM Listed_x000D_
    • FM Approved
    _x000D_Certifications:
      _x000D_
    • UL
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten