/content/hbtbt/de/de/search-results.html

    Monitore und Anzeigen

    LCD-E3 Keypad Display

    Auslaufmodell

    LCD-E3 keypad displays provide indicating LEDs and operating switches for the main panel display of the E3 Series® expandable emergency evacuation system.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    LCD-E3 keypad displays provide indicating LEDs and operating switches for the main panel display of the E3 Series® expandable emergency evacuation system. Up to six displays may be locally or remotely located from the fire alarm control panel (FACP) via a local RS-485 serial interface.

    Features & Benefits:
    • 80-character display of system events together with indicating LEDs and control switches
    • Backlit LED display with low power consumption
    • Switch indicators include alarm acknowledge, system reset/lamp test, signal silence, and trouble acknowledge
    • LED indicators include AC power on, alarm, supervisory, system trouble, power fault, and system silence
    Certifications:
    • UL Listed: S1869; UL 864, 10th Edition
    • FM Approved: 3025415
    • MEA FDNY: COA# 6077
    • CSFM: 7165-1703-0125
    • City of Chicago: Class 1, Class 2 and High Rise
    • City of Denver
    • ISO 9001 Certification
    Spezifikationen

    Andere

    • Brand
      • Gamewell-FCI

    Andere

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI