/content/hbtbt/de/de/search-results.html

    Monitore und Anzeigen

    Remote Display Unit

    Auslaufmodell

    The Remote Display Unit (RDU) allows the VFT-15 detector to be monitored, controlled and programmed remotely.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    A range of accessories provide additional functionality for the VESDA VFT-15 detector. With the addition of remote display units (RDU) functions such as remote monitoring and control, status annunciation, extra relay contact output interfaces.

    The Remote Display Unit (RDU) allows the VFT-15 to be monitored, controlled and programmed remotely. RS485 communication is used between the detector and the remote display unit. The remote display unit can be configured to monitor any one of the detectors on the network.

    Features & Benefits:
    • Remote monitoring, control and status annunciation
    • RS485 communication is used between the detector and the remote display unit.
    Certifications:
    • UL
    • ULC
    • FM