/content/hbtbt/de/de/search-results.html

    Monitore und Anzeigen

    VESDA Sub Rack and Detector Enclosure

    Auslaufmodell

    VESDA 19in Sub Racks & Detector Enclosure is designed to accommodate the display, programmer modules and to interface with other standard fire alarm control systems. 19inch VSR-2222 Sub-racks are available with 4 detector displays.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VESDA 19in Sub Racks & Detector Enclosure is designed to accommodate the display and programmer modules and to interface with other standard fire alarm control systems. The 19in VSR-2222 rack enclosure is designed to house up to 4 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. Two versions are available 2 rack (up to 8 Modules) and 5 rack (up to 20 Modules).

    The 19in Sub Racks are mounted on a swing frame for convenient connection of all the cables. A detector enclosure is also available which incorporates a small glass window to view an on-board display. The 19in sub-rack is available as a mounting option, with 4 mounting slots for display or programming modules. This detector enclosure enables a single detector (or remote module) to be installed in challenging environments where a high IP rating is required.

    Features & Benefits:
    • Accommodate the display and programmer modules
    • 4 detector display
    • 4 mounting slots