/content/hbtbt/de/de/search-results.html

    Monitore und Anzeigen

    VESDA Sub Rack Enclosure

    Auslaufmodell

    The 19in Sub Rack Enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The 19in Sub Rack Enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. Each 19in Sub Rack supports up to 4 remote module. The 19” Sub Racks are mounted on a swing frame for convenient connection of all the cables.