/content/hbtbt/de/de/search-results.html

    Überspannungsableiter

    CPO UUKL Surge Protection Assembly

    The Honeywell 14506944-001 Surge Protection Assembly minimizes electrical transients in controller input connections.

    Übersicht

    The Honeywell 14506944-001 Surge Protection Assembly minimizes electrical transients in controller input connections. It is installed between outside wiring and protected data equipment located inside the building. Using standard Honeywell14505199-001 8 position connectors for both the input and output, it is designed for protection of controller input circuits. The Honeywell 14506944-001 Surge Protection Assembly is designed for installation indoors in a dry location.

    Certifications:
    • UUKL