/content/hbtbt/de/de/search-results.html

    Zeitschaltuhren

    Easyclick De Luxe Handheld Transmitter

    Auslaufmodell

    The bidirectional Easyclick de luxe handheld transmitter is a 1 D 450 FU-HS 128 00364936 6 user friendly remote control for both Easyclick and all other receivers based on EnOcean technology.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The bidirectional Easyclick de luxe handheld transmitter is a 1 D 450 FU-HS 128 00364936 6 user friendly remote control for both Easyclick and all other receivers based on EnOcean technology. The Easyclick de luxe handheld transmitter is therefore ideal for switching/dimming lights, regulating blinds/shutters/ canopies, and actuating many other electrical consumers.

    In addition, the device provides the fitter with EnOcean service functions for planning ranges and can also test the functions during initial operations. Included in delivery: 3 AAA NiMH rechargeable batteries with USB charger and separate USB cable

    Features & Benefits:
    • 128 bidirectional radio channels with up to 512 functions
    • 32 configurable levels
    • Time of day, date, and temperature in °C or °F
    • Predefined texts and symbols
    • PIN code lock possible
    • 32 programmable timers
    • 8 configurable shortcut keys
    • The handheld transmitter can be used to configure all levels with the listed entries
    • The PC software is available for download at the internet address www.peha.de
    • The software is enhanced and updated by internet downloads
    • The software can configure up to 32 user functions, e.g. lighting scenes, with up to 16 actions