/content/hbtbt/de/de/search-results.html

    Interfacekarten

    High-Speed Network Communication Modules

    Auslaufmodell

    High-Speed Network Communication Modules provides high speed data communications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    High-Speed Network Communication Modules provides NOTIFIER’s AFP-2800, and AFP-3030 Fire Alarm Control Panels, NCA-2 Network Control Annunciators, and DVC Digital Voice Command with a means to connect to High-Speed NOTI

    • FIRE

    • NET™.

    Six types of HS-NCM are available: HS-NCM-W for connecting nodes with twisted-pair wire for connecting nodes with multi-mode fibre-optic cable, for connecting nodes with single-mode fibreoptic cable, for connecting wire and multi-mode fibre-optic medium on the same network

    Each HS-NCM can accommodate up to two node addresses.

    For example, one HS-NCM can provide network communication for both an AFP-3030 and an NCA-2. When not connected to a fire alarm panel, the HS-NCM defaults to repeater mode and can be used to boost signal distances or to pass data transmissions between two differently configured network segments when wire and fibre co-exist on a network.

    Features & Benefits:
    • Open or Closed network operation
    • Two network ports to allow simultaneous connection to fire alarm control panel and to programming computer
    • Transformer coupling provides electrical isolation between nodes
    • Pluggable terminal wiring with strain relief
    • Pluggable service connector in the event that power must be removed from a node
    • 12 Mb transmission rate
    • Data is regenerated at each node
    • Enables software and database upload/ download over High-Speed NOTIFIRENET™
    • Up to 915 m between nodes in a point-topoint fashion
    Certifications:
    • CIE
    Spezifikationen

    Andere

    • Brand
      • NOTIFIER

    Andere

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER