/content/hbtbt/de/de/search-results.html

    Interfacekarten

    IFP-2000 Network Repeater

    Auslaufmodell

    The IFP-2000 network repeater modules are used when panels to be networked are located further than 20 feet apart or when panels are located in multiple buildings.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The IFP-2000 network repeater modules are used when panels to be networked are located further than 20 feet apart or when panels are located in multiple buildings.

    Features & Benefits:
    • Supports BUS or class A (style 7) wiring topologies
    Certifications:
    • UL
    • FM
    Spezifikationen

    Andere

    • Brand
      • Farenhyt

    Andere

    • Brand
      • Farenhyt
    • Brand : Farenhyt