/content/hbtbt/de/de/search-results.html

    Interfacekarten

    Silent Knight® Multi-Mode/Single-Mode Fiber-Optic Module

    Auslaufmodell

    Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards. These modules create common communications and annunciation links on a fiber-optic networks of up to 17 panels.

    Features & Benefits:
    • Simple plug-in card installation
    • Connect compatible panels using fiber-optic cable for improved multi-site management and lower monthly monitoring costs
    • Single- and multi-mode modules can be used on the same network card for added design flexibility
    • Mix fiber-optic segments in the same network as existing copper-wire segments for more convenient system upgrades
    • For added flexibility, multi-site panels can also be connected using copper wire
    Certifications:
    • UL Listed
    • FM Approved
    • CSFM Approved
    • NFPA 72
    • FDNY COA: 6162
    Spezifikationen

    Andere

    • Brand
      • Farenhyt
      • Silent Knight

    Andere

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight