/content/hbtbt/de/de/search-results.html

    Speicher-Module

    PCD2 Memory Module

    Auslaufmodell

    The PCD2 memory modules are used for industrial secure digital (SD) flash card applications and they can be inserted into I/O slots 0 to 3 on a PCD2.Mxxxx modules. These module can retained data up to 5 years or more years.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The PCD2 memory modules are used for industrial secure digital (SD) flash card applications and they can be inserted into I/O slots 0 to 3 on a PCD2.Mxxxx modules. These module can retained data up to 5 years or more years. The SD card on this modules can be accessed in 3 different ways such as via Ethernet TCP/IP with FTP server, or with a browser via PCD web server, or with the PCD program using a file system library.