/content/hbtbt/de/de/search-results.html

    Relaismodule und Nachrüstungen

    Addressable Relay Module

    Auslaufmodell

    The Addressable Relay Module provides the system with a dry contact output for activating a variety of auxiliary devices, such as fans, door holders, dampers, control equipment, etc.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Addressable Relay Module provides the system with a dry contact output for activating a variety of auxiliary devices, such as fans, door holders, dampers, control equipment, etc. Addressability allows the dry contact to be activated through panel programming, on a select basis.

    Features & Benefits:
    • Built-in type identification automatically identifies these devices to the control panel
    • Internal circuitry and relay powered directly by two-wire SLC loop
    • Integral LED “blinks” green each time a communication is received from the control panel and turns on in steady red when activated
    • High noise immunity (EMF/RFI)
    • Wide viewing angle of LED
    • SEMS screws with clamping plates for wiring ease
    • Direct-dial entry of address: 61 -99 for models SMX and STX
    Certifications:
    • UL