/content/hbtbt/de/de/search-results.html

    Relaismodule und Nachrüstungen

    Single Relay Module

    The single relay modules enables a controller output signal to drive a single changeover relay. This allows plant of up to 8A at 240V AC resistive to be switched by the relay contacts. These modules can be mounted on a DIN rail or on a flat surface.

    Übersicht

    The single relay modules enables a controller output signal to drive a single changeover relay. This allows plant of up to 8A at 240V AC resistive to be switched by the relay contacts. These modules converts 10V DC analogue output signal to 8 A relay output. These modules are supplied with the relay plugged into the screw terminal socket.

    Certifications:
    • UL Listed
    • CSA Approved