/content/hbtbt/de/de/search-results.html

    Relaismodule und Nachrüstungen

    VC1300 Mixed Voltage Fan-Coil Package

    Auslaufmodell

    VC1300 mixed voltage fan-coil packages are a compact and easy to install relay pack for fan control for mixed voltages with 24Vac transformer units.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    VC1300 mixed voltage fan-coil packages are a compact and easy to install relay pack for fan control for mixed voltages with 24Vac transformer units. VC1300 mixed voltage fan-coil packages used in combination with SE7300 and SE8300 room controllers as a two component mixed voltage solution.

    Features & Benefits:
    • Low voltage for valve control
    • LED indication of relay status