/content/hbtbt/de/de/search-results.html

    Ferngesteuerte Raumregler

    Duct Mounted Commercial Electronic Air Cleaner

    Auslaufmodell

    Honeywell duct mounted EAC can be directly installed in building’s Air Handling Unit to eliminate harmful airborne particles for cleaner healthier air in indoor commercial spaces.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Honeywell duct mounted EAC can be directly installed in building’s Air Handling Unit to eliminate harmful airborne particles for cleaner healthier air in indoor commercial spaces. It captures a significant amount of airborne particles 0.3 micron and larger from the air circulated through it. Solid-state power supply is self-regulating and maintains peak efficiency during a wide range of cell dirt-loading conditions.

    Features & Benefits:
    • Interconnectable units to form array of air cleaners
    • Connectable to Building Management Systems
    • Removes airborne particles as small as 0.01 micron
    • Solid state power supply
    Certifications:
    • UL
    • PSB
    • MERV 14