/content/hbtbt/de/de/search-results.html

    Anschlusskarten

    Galvanic Separation

    Auslaufmodell

    The Eltek’s galvanic separations RS232 are used between Eltek Fire & Safety exchanges. The galvanic isolation secures the equipment against overvoltage. It is supplied with 9 m cable from fire station to the galvanic partition.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    The Eltek’s galvanic separations RS232 are used between Eltek Fire & Safety exchanges and other equipment such as a PC, pager or other equipment that communicates via RS232. The fire control panel has a symmetrical earth point, and when connecting external equipment via RS232 which has an asymmetrical earth point (earthed GND), a ground fault in the fire control panel is avoided. The galvanic isolation also secures the equipment against overvoltage in both ways. It is powered by 24 V DC, and mounted on 35mm DIN rail. It is supplied with 9 m cable from fire station to the galvanic partition.

    Features & Benefits:
    • Used between Eltek Fire & Safety exchanges
    • Secures the equipment against overvoltage in both ways
    Certifications:
    Spezifikationen

    Andere

    • Brand
      • Eltek

    Andere

    • Brand
      • Eltek
    • Brand : Eltek