/content/hbtbt/de/de/search-results.html

    Web-Panels

    PCD Web Panel

    Honeywell's PCD Web Panels are Windows-based specifically designed for the requirements of web visualisations and preconfigured with all the relevant applications and software tools.

    Übersicht

    Honeywell introduces PCD Web Panels which are Windows-based specifically designed for the requirements of web visualisations and preconfigured with all the relevant applications and software tools. The Web Panels are ideal for use in applications that place heavy demands on processor performance and where silent operation is equally important. Typical applications are in home/building automation and industrial applications in harsh environments. Cumbersome installation and software updates are eliminated to allow the immediate use of the Saia PCD Web Panels. Windows applications can also be installed and used on the control panels.

    Features & Benefits:
    • Hardened safety glass or toughened polycarbonate or stone
    • Vertical and horizontal installation
    • Suitable for built in installation
    • Halogen-Free
    • Mounted with clamp or screw fastening easily