/content/hbtbt/de/de/search-results.html

    Zubehör

    Thread Impression Beam Clamp

    Thread Impression Beam Clamps are used to suspend boxes, fixtures and bridle rings to beam flanges or to support light duty loads from structural beams.

    Übersicht

    Thread Impression Beam Clamps are used to suspend boxes, fixtures and bridle rings to beam flanges or to support light duty loads from structural beams. Designed in such way that eliminates the hardware costs and installation hours associated with traditional beam clamps.

    Features & Benefits:
    • Easy and fast installation
    • Fit beam flanges up to 3/4 in
    • Sharp teeth bite into beam surfaces to protect against slippage
    Certifications:
    • UL
    • CUL
    Spezifikationen

    Andere

    • Brand
      • Alerton
    • Product Type
      • Beam Clamp Degrees Celsius

    Andere

    • Brand
      • Alerton
    • Product Type
      • Beam Clamp Degrees Celsius
    • Brand : Alerton
    • Product Type : Beam Clamp Degrees Celsius