/content/hbtbt/de/de/search-results.html

    Kanalkanalbefestigungen

    Cablelink Plus Trunking Bracket

    Auslaufmodell

    Cablelink Plus Trunking Support Brackets are raised floor trunking support brackets. They are available in two types-Fixed and Adjustable.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Electric's Cablelink Plus Trunking Support brackets are raised floor trunking support brackets are available in two types-Fixed and Adjustable. The fixed type is used when a level floor is provided for laying the trunking. Adjustable type support brackets are more suited when the slab is un even and adjustment is required.

    Certifications:
    • BSEN 10327:2004
    Spezifikationen

    Andere

    • Brand
      • MK Electric
    • Material
      • Pre-Galvanized Sheet Steel
    • Installation Location
      • Underfloor
    • Fitting Type
      • Bracket

    Andere

    • Brand
      • MK Electric
    • Material
      • Pre-Galvanized Sheet Steel
    • Installation Location
      • Underfloor
    • Fitting Type
      • Bracket
    • Brand : MK Electric
    • Material : Pre-Galvanized Sheet Steel
    • Installation Location : Underfloor
    • Fitting Type : Bracket