/content/hbtbt/de/de/search-results.html

    Kabelkanal

    Ega MiniR Mini Trunking

    Auslaufmodell

    Ega MiniR Mini Trunkings are a part of MK Electric's Ega MiniR range. They are used for electric fittings while installing new projects both in domestic or commercial areas.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Ega MiniR Mini Trunkings consist of a range of sizes of extruded PVCu sections for the containment of electrical and data cabling for surface wiring. The products are generally suited for refurbishment programs as well as for new installation projects, both in domestic or commercial areas.

    Features & Benefits:
    • 32 x 12.5mm
    • 3 Metre length
    • All mini-trunking are class 1Y for the spread of fire when tested in accordance with BS 476, Part 7
    • Easy to assemble and install
    • Durable and impact resistant
    • All extrusions manufactured from 100% recycled material
    Certifications:
    • Confirms to BS 4678:Part 4:1982 Cable Trunking
    • BS EN 50085 -1:2005 & BS EN 50085-2-1 :2006 and IEC 61084‐-1 / IEC 61084-2-1
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    Spezifikationen

    Andere

    • Brand
      • MK Electric
    • Product Family
      • Ega Mini
      • Red Alert
    • Material
      • PVC-U

    Andere

    • Brand
      • MK Electric
    • Product Family
      • Ega Mini
      • Red Alert
    • Material
      • PVC-U
    • Brand : MK Electric
    • Product Family : Ega Mini|Red Alert
    • Material : PVC-U