/content/hbtbt/de/de/search-results.html

    afdds

    MK Sentry AFDD

    Auslaufmodell

    MK Sentry Arc Fault Detection Devices (AFDD's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Sentry Arc Fault Detection Devices (AFDD's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Products combine the function of an RCBO with additional protection provided against electrical arcing caused by faulty or damaged wiring or poor connections, they are a single module enclosure and are available in both Type B and Type C curve variants with current ratings ranging from 6A to 40A.

    Features & Benefits:
    • Positive ccontact status indication
    • 10mm terminal capacity
    • Single Module size
    • Detects both series and parallel arc faults
    • LED indication of device status and reason of operation
    • 5 year guarantee
    Certifications:
    • BS EN 61009-1, BS EN 62606
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten