/content/hbtbt/de/de/search-results.html

    Verbraucher-Einheiten

    MK Sentry Populated Consumer Unit

    MK Sentry populated Consumer Units are a range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671).

    Übersicht

    MK Sentry Consumer Units are range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671). Products are available in 5 different enclosure sizes (4, 8, 12, 16 & 21 Way) and are supplied 'fully populated' with devices in common configurations to aid installation and purchase.

    Features & Benefits:
    • Full metal construction
    • Fully earthed - base, door & lid
    • Top hinged door prevents door from being left open
    • Multiple extra large knockouts to aid installation
    • 10 year guarantee
    Certifications:
    • BS EN 61439-3