Verbraucher-Einheiten
MK Sentry Recessed Consumer Unit
MK Sentry recessed Consumer Units are a range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Sentry Consumer Units are range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671). Products are available in 4different enclosure sizes (4, 8, 12, 16 & 21 Way).
Features & Benefits:- Full metal construction
- Fully earthed - base, door & lid
- Top hinged door prevents door from being left open
- Multiple extra large knockouts to aid installation
- 10 year guarantee
- BS EN 61439-3