Verteilerschränke
MK Sentry Distribution Board
MK Sentry Distribution Boards are a range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Sentry Distribution Boards are range of products designed to be fully compliant to the 18th Edition IET Wiring Regulations (BS7671). Products are available in 4 different enclosure sizes (4, 8, 12, & 16 Way) with an additional extension board.
Features & Benefits:- Available in 4, 8, 12 &16 way options
- 3 & 4 pole switch disconnectors
- Enclosures manufactured from UV protected powder coated steel
- 10 year guarantee
- BS EN 62208