FI/LS Schalter
MK Sentry RCBO
MK Sentry Residual Current Breakers with Overload (RCBO's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MK Sentry Residual Current Breakers with Overload (RCBO's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.
Products combine the function of a Type A 30mA RCD and MCB in one single module enclosure and are available in both Type B and Type C curve variants with current ratings ranging from 6A to 50A. They are available in standard and mini sizes with bi-directional options in the range.
Features & Benefits:- Positive contact status indication
- Trip free mechanisim
- 10mm terminal capacity
- Single Module size
- 6 & 10kA rated options
- 10 year guarantee
- BS EN 61009-1, BS EN 61009-2-2