/content/hbtbt/de/de/search-results.html

    rcds

    MK Sentry RCD

    Auslaufmodell

    MK Sentry Residual Current Devices (RCD's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Sentry Residual Current Devices (RCD's) are a range of products designed to be used with MK's Sentry range of Consumer Units & Distribution Boards.

    They provide protection against earth leakage faults and are available in both 2 module (230v) and 4 module (400v) versions with a range of operating currents between 10 & 300mA. All RCDs are of the Type A variety with time delayed version available. A Type B version is also available for protection of loads with a smooth continious DC component.

    Features & Benefits:
    • Positive ccontact status indication
    • Up to 35mm terminal capacity
    • 2 & 4 module versions avaialble
    • 10, 30, 100 & 300mA versions available
    • Time delayed & Type B versions available
    • 10 year guarantee
    Certifications:
    • BS EN 61008
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten