/content/hbtbt/de/de/search-results.html

    Sockel und Grundplatten

    Sounder Base

    The Sounder Base is designed to be used with intelligent systems. It provides a local audible signal that can be activated by the sensor or the fire alarm system.

    Übersicht

    The Sounder Base is designed to be used with intelligent systems. It provides a local audible signal that can be activated by the sensor or the fire alarm system. Sounder Base can be used with bases B401, B501, and B401R. The sounder base requires an external 24 VDC power supply with reverse polarity capability.

    Features & Benefits:
    • Mounts directly to a 4-inch square electrical box
    • Accepts three types of detector/sensor bases
    • Electrically isolated
    Certifications:
    • UL
    • ULC
    • FM
    • CSFM
    • BSA