Lampenfassungen und Aufhängungen
Wired Batten Lampholder
1174WHI Batten Lampholders are heat resistant and are therefore capable of operation with lamp cap temperatures up to 210C
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
1174WHI Batten Lampholders are heat resistant and are therefore capable of operation with lamp cap temperatures up to 210C. It has terminals mounted in the base and knockouts which accommodate 3 x 2.5mm2 cables and allow for off centre cable entries. Unlike most other ‘safety’ lampholders, when the lamp is removed Shockguard Plus automatically shields the contact by means of a specially designed shutter and it remains that way until a lamp is replaced. Therefore when no lamp is in place contact pins are totally isolated, eliminating danger of electrocution.
Features & Benefits:- All products are 100% tested before delivery for confidence
- Manufactured from the highest quality materials to give a high gloss finish, which is both scratch and colour fade resistant
- Terminals are grouped in line with neutral, loop-in and earth terminals
- BS EN 61184:1997 T2 Rated
Andere
- Brand
- MK Electric
Andere
- Brand
- MK Electric
- Brand : MK Electric