/content/hbtbt/de/de/search-results.html

    Bündige Bodensysteme

    Flush Sob ADPTR

    Auslaufmodell

    Flush Sob ADPTR is designed for external communication by Ackermann™.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Flush Sob ADPTR is designed for external communication by Ackermann™.

    Spezifikationen

    Andere

    • Brand
      • MK Electric
    • Special Features
      • Designed to Support Cat 6 Structured Cabling Systems Millimeter-PRD
      • Floorboxes are IP2X Rated in Accordance with BS EN50085-1 Millimeter-PRD
      • Removable Trunking Section Covers Provide Easy Access Millimeter-PRD
      • Self Closing Lid in Accordance with IEC 61534-22 Millimeter-PRD
      • Tested to EN50085-2-2 to Accept 5000N Load Millimeter-PRD
    • Product Type
      • Service Outlet Box Degrees Celsius

    Andere

    • Brand
      • MK Electric
    • Special Features
      • Designed to Support Cat 6 Structured Cabling Systems Millimeter-PRD
      • Floorboxes are IP2X Rated in Accordance with BS EN50085-1 Millimeter-PRD
      • Removable Trunking Section Covers Provide Easy Access Millimeter-PRD
      • Self Closing Lid in Accordance with IEC 61534-22 Millimeter-PRD
      • Tested to EN50085-2-2 to Accept 5000N Load Millimeter-PRD
    • Product Type
      • Service Outlet Box Degrees Celsius
    • Brand : MK Electric
    • Special Features : Designed to Support Cat 6 Structured Cabling Systems Millimeter-PRD|Floorboxes are IP2X Rated in Accordance with BS EN50085-1 Millimeter-PRD|Removable Trunking Section Covers Provide Easy Access Millimeter-PRD|Self Closing Lid in Accordance with IEC 61534-22 Millimeter-PRD|Tested to EN50085-2-2 to Accept 5000N Load Millimeter-PRD
    • Product Type : Service Outlet Box Degrees Celsius