/content/hbtbt/de/de/search-results.html

    Überkopfsystem

    Interact Overhead Power Tap-off Lead

    Auslaufmodell

    Interact Overhead Power Tap-off Leads are a range of products that provide access to power and data in overhead/ceiling applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Interact Overhead Power Tap-off Leads are a range of products that provide access to power and data in overhead/ceiling applications. Available in various lengths and power system configurations to meet different installation requirements

    Features & Benefits:
    • This accessory is compatible with the MK Interact Overhead Power range of products that boast the following features & benefits:Patented 'Snap Fast' Crocodile Joints - Ensures fast and simple installation
    • Strong, Rigid but Lightweight Design - Enables greater spans between fixing brackets for quick and easy installation
    • Key Coded and Colour Coded Tap-Offs - Provides mechanical protection against cross pole contamination
    • Compiles With Wiring Regulations - Complies with both the requirements of BS EN 61534 and BS 7671:2018 IET Wiring Regulations (18th Edition)
    • 5 Year Guarantee
    Certifications:
    • BSEN61534-21:2014
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric