/content/hbtbt/de/de/search-results.html

    Erhöhte Bodensysteme

    Interact Underfloor Power End Feed

    Auslaufmodell

    Interact Underfloor Power End Feeds are a range of products that provide access to power and data in underfloor applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Interact Underfloor Power End Feeds are a range of products that provide access to power and data in underfloor applications. Available in various lengths and power system configurations to meet different installation requirements

    Features & Benefits:
    • This accessory is compatible with the MK Interact Underfloor Power range of products that boast the following features & benefits:Patented 'Snap Fast' Crocodile Joints - Ensures fast and simple installation
    • Strong, Rigid but Lightweight Design - Enables greater spans between fixing brackets for quick and easy installation
    • Key Coded and Colour Coded Tap-Offs - Provides mechanical protection against cross pole contamination
    • Compiles With Wiring Regulations - Complies with both the requirements of BS EN 61534 and BS 7671:2018 IET Wiring Regulations (18th Edition)
    • 5 Year Guarantee
    Certifications:
    • BSEN61534-1:2011
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric