/content/hbtbt/de/de/search-results.html

    Erhöhte Bodensysteme

    MK Essentials Floorbox Galvanised Unserviced Accessory Plate

    Auslaufmodell

    MK Essentials Galvanised Unserviced Power Plates are a range of products that provide access to power and data in underfloor applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Essentials Galvanised Unserviced Power Plates are a range of products that provide access to power and data in underfloor applications. Available in different socket configurations to meet customer requirements

    Features & Benefits:
    • This accessory is compatible with the MK Essentials range of Floorbox products that boast the following features & benefits:
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 3,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric