/content/hbtbt/de/de/search-results.html

    Erhöhte Bodensysteme

    Onix Plus™ Blank Lid

    Auslaufmodell

    Blank Lid is suitable for wet wash applications. It is supplied as a stainless steel lid and Lids are supplied with frame and fittings.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Blank Lid is suitable for wet wash applications. It is supplied as a stainless steel lid and Lids are supplied with frame and fittings.

    Features & Benefits:
    • 34- Compartment Junction box- 340 x 265mm
    • Blank Box Lid
    • Lids are supplied with frame and fittings.
    • All supplied as stainless steel lid with snorkel.
    • Design allows access of plug tops and 16A 2P+E MK Commando Plug Supplied with a 9mm wide flange tocater for poorly cut tile infills
    • Ideal for areas of high, heavy, Load Bearing requirements such as Car Showrooms and Exhibition Centres, etc.
    • Tested to EN50085-2-2 to accept 10,000N load
    • A tile lifter should be used to lift all Onix Plus lids
    • 15 Version = Depth 55 - 80mm, 15mm recessed depth
    • 20 Version = Depth 55 - 80mm, 20mm recessed depth
    • 25 Version = Depth 55 - 80mm, 25mm recessed depth
    • 30 Version = Depth 55 - 80mm, 30mm recessed depth
    • Cord Caps must be order seperately
    • Blank Box Lids are suitable for Wet Washes
    Certifications:
    • Conforms to BS EN 50085-2-2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • BS EN 60529:1992
    • Classification according to resistance to vertical load applied through small surface area 3000N
    • Classification according to resistance to vertical load applied through large surface area 10000N
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • Wet Washable IP Rating = IP44, when not in use
    Spezifikationen

    Andere

    • Brand
      • MK Electric
    • Modules
      • 1
    • Material
      • Stainless Steel

    Andere

    • Brand
      • MK Electric
    • Modules
      • 1
    • Material
      • Stainless Steel
    • Brand : MK Electric
    • Modules : 1
    • Material : Stainless Steel