/content/hbtbt/de/de/search-results.html

    Estrich Bodensysteme

    Cablelink Plus Screed Cover Plate for Vertical Access Box

    Auslaufmodell

    Cablelink Plus Screed Cover Plates are a range of products that provide access to power and data in screed floor applications.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Cablelink Plus Screed Cover Plates are a range of products that provide access to power and data in screed floor applications. Available in a selection of sizes to meet different size and screed depth requirements

    Features & Benefits:
    • This accessory is compatible with the MK Cablelink Plus Screed range of products that boast the following features & benefits:
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric