/content/hbtbt/de/de/search-results.html

    Blindabdeckungen

    Essentials Blank Plate

    Auslaufmodell

    Essentials Blank Plate is a value range where quality counts. Essential Blank Plates have choices of colours at prices that are impossible to ignore.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Essentials Blank Plate is a value range where quality counts. Essential Blank Plates have choices of colours at prices that are impossible to ignore. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.

    Fully compliant with British Standards, MK Essentials is tested in independently accredited UK testing facilities, and each product undergoes 100 electrical and visual testing at the point of manufacture.

    Widely available and distributed nationally, every MK Essentials device comes with a screw less front plate. Simply clip on the surround to conceal any paint splatter or abrasions.

    Features & Benefits:
    • Designed for value
    • Designed for smaller budgets
    • Designed for trusted reliability
    Certifications:
    • BS 5733:2010
    Spezifikationen

    Andere

    • Gangs
      • 2
    • Brand
      • MK Electric

    Andere

    • Gangs
      • 2
    • Brand
      • MK Electric
    • Gangs : 2
    • Brand : MK Electric