Klangsignale
HONEYWELL ELEGANT MELODY CHIMES
Slimline Plus Dual AC & DC Melody Chimes is suitable for residential & Hotel Range which can be operated either Battery Operated 4.5V or Direct AC input and are available in white finish
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Slimline Plus Dual AC & DC Melody Chimes is suitable for residential & Hotel Range which can be operated either Battery Operated 4.5V or Direct AC input and are available in white finish
Features & Benefits:- 32 selectable polyphonic melodies
- Low Battery Indicator when only DC supply available.
- Easy front accessible battery compartment with safety features when compartment is withdrawn it is not access live part by 1mm probe
- Easy installation by mounting into standard BS flush box (35mm min depth)
- BS EN 62080, IEC 62080, IEC 61000 (EMC)