/content/hbtbt/de/de/search-results.html

    chimes

    Wired Door Chime

    Auslaufmodell

    Wired Door Chime with Built-in Transformer is intended for indoor use. 220-240V~ 50Hz/60Hz

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Wired Door Chime with Built-in Transformer is intended for indoor use. 220-240V~ 50Hz/60Hz.

    The chime can be connected to a wired bell push/bell switch or an illuminated bell push.

    Features & Benefits:
    • Sleek and simple : Modern aesthetics and technology blend together in a maintenance-free device that suits your lifestyle and décor.
    • Safe and reliable : With compliance to product safety IEC 60335-1 and IEC 61558-1/2-8, our isolation transformer-based design which provides reliable CLASS II construction is the safe choice.
    • Easy setup & upgrade : Our intuitive, clearly marked terminal makes it simple to install. Honeywell door chimes use enhanced clamping to eliminate failure risks. And the footprint is backward compatible, guaranteeing easy future upgrades.
    Certifications:
    • IEC 60335-1 and IEC 61558-1/2-8
    Sie können bis zu 5 Artikel gleichzeitig vergleichen ×

    X Produkte vergleichen

    Alle löschen

    0 von 5 zu vergleichenden Produkten