Anschlusseinheiten
Metalclad Plus Unswitched Fused
The Metalclad Plus Unswitched Fuse range of surface mounted accessories are ideal for factories, workshops, garages and sheds.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Metalclad Plus™ Unswitched Fuse range of surface mounted accessories are a part of MK Electric and are ideal for factories, workshops, garages and sheds. Metalclad Plus™ Unswitched Fuse are made to stand up to the wear and tear of everyday use, but in some areas you need them to be even tougher.
Features & Benefits:- 13A Fused Connection unit - Unswitched
- Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
- 13A, BS1362 Fuse fitted as standard
- Printed terminal markings on grey rear moulding for clearer identification
- Only one size screwdriver required for installation
- Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
- Conforms to BS1363 - :Pt4:2016 + A1:2018
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP4X
Andere
- Brand
- MK Electric
- Switched
- No
- Fused
- Yes
- Finish
- Aluminum
Andere
- Brand
- MK Electric
- Switched
- No
- Fused
- Yes
- Finish
- Aluminum
- Brand : MK Electric
- Switched : No
- Fused : Yes
- Finish : Aluminum
_blank
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden
Filters
Bitte melden sie sich an, um die für den kauf verfügbaren teilenummern basierend auf ihrem konto anzuzeigen Anmelden