/content/hbtbt/de/de/search-results.html

    Anschlusseinheiten

    MK Metalclad Plus Connection Unit

    The MK Electric Connection Unit from Metalclad Plus range ideal for factories, workshops, garages and sheds as they are made to stand up to the wear and tear of everyday use, but in some areas where you need them to be even tougher.

    Übersicht

    The range of Metalclad Plus by MK Electric are made to stand up to the wear and tear of everyday use, but in some areas you need them to be even tougher. The products are made from heavy gauge steel making the product tough and impact resistant keeping safety levels high. The Metalclad Plus range of surface mounted accessories is ideal for factories, workshops, garages and sheds.

    Features & Benefits:
    • 13A Fused Connection Unit
    • Double Pole
    • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
    • 13A, BS1362 Fuse fitted as standard
    • For additional safety the neutral pole contact "makes first" & "breaks last" after the live contact
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • D5 version supplied without a surface mounting box
    • Surface box knockouts = 6 x 20mm - two on one side, one in each of the other 3 sides, plus one in the base
    Certifications:
    • Conforms to BS1363 - :Pt4:2016 + A1:2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP4X
    Spezifikationen

    Andere

    • Brand
      • MK Electric
    • Poles
      • 2
    • Fused
      • Yes
    • Finish
      • Aluminum

    Andere

    • Brand
      • MK Electric
    • Poles
      • 2
    • Fused
      • Yes
    • Finish
      • Aluminum
    • Brand : MK Electric
    • Poles : 2
    • Fused : Yes
    • Finish : Aluminum