/content/hbtbt/de/de/search-results.html

    Herd-Controller

    Edge™ Cooker Control Unit

    Auslaufmodell

    Edge™ cooker control units are rated at 45A to provide local switch control of cookers and ovens whilst also offering the convenience and flexibiliy of a 13A switchsocket within the same product.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Edge cooker control units are rated at 45A to provide local switch control of cookers and ovens whilst also offering the convenience and flexibiliy of a 13A switchsocket within the same producta vailable in 9 high quality metallic finishes with a choice of black and white module inserts.

    All the sockets have double pole switching as standard. Options are available with and without neon.

    Features & Benefits:
    • 1.. Manufactured in 9 High Quality Finishes.
    • Toggle action switches.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact.
    • 4.Replaceable Neon indicators.
    Certifications:
    • BS4177:1992
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric