/content/hbtbt/de/de/search-results.html

    Herd-Controller

    Logic Plus™ Cooker Controls

    Auslaufmodell

    Logic Plus™ cooker control units are rated at 45A to provide local switch control of cookers and ovens whilst also offering the convenience and flexibiliy of a 13A switched socket within the same product.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Logic Plus cooker control units are rated at 45A to provide local switch control of cookers and ovens whilst also offering the convenience and flexibiliy of a 13A switched socket within the same product.

    All the sockets have double pole switching as standard. Options are available with and without neon as well as white metal frontplates for a more durable solution.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem on 13A socket outlet inhibits access to power unless all 3 pins of a BS plug are inserted. Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Toggle action switches for easier user operation.
    • Replaceable neon indicators.
    • Backed out, in line terminals for easier installation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 30 year guarantee.
    Certifications:
    • BS4177:1992
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric