/content/hbtbt/de/de/search-results.html

    Herd-Controller

    MK Dimensions Cooker Control Modules

    Auslaufmodell

    MK Dimensions Cooker Control Modules proivde local switch control of cookers and ovens while also offering the convenience and flexibility of a 13A switchsocket within the same product

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    MK Dimensions Cooker Control Modules are rated at 45A to provide local switch control of cookers and ovens whilst also offering the convenience and flexibiliy of a 13A switched socket within the same product, each comes with a protective clear Frontplate. All the sockets have DP switching as standard with Neon indications. Products shoud be used with Faceplates from the MHFP Series

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem on 13A socket outlet inhibits access to power unless all 3 pins of a BS plug are inserted. Made from high grade polycarbonate
    • Toggle action switches for easier user operation.
    • Replaceable neon indicators.
    • Backed out, in line terminals for easier installation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the Live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 20 year guarantee.
    Certifications:
    • BS4177:1992
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric