/content/hbtbt/de/de/search-results.html

    Dimmer

    Logic Plus™ Intelligent Dimmers

    Auslaufmodell

    Logic Plus™ intelligent dimmer switches are designed to give steady and smooth control of the light output. They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Logic Plus intelligent dimmer switches are designed to give steady and smooth control of the light output, specifically intended for control of LED and LV Halogen lamps. There are single and double dimming options, all offering 2 way dimming control.
    They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Suitable for dimming mains voltage halogen lamps and Low voltage halogen lamps via good quality, fully dimmable electronic or wire-wound transformers. In addition, LED Intelligent dimmer switches are suitable for dimmable LED bulbs for incandescent replacement.
    • The dimmers continuously monitor the load current to help protect against overheating in wire wound transformers and to prevent overloading of the dimmer for long term reliability.
    • Soft Start, which gradually increases the light output from the load over 1 to 3 seconds after switch on. The Soft Start feature is also particularly beneficial when used to dim Mains Voltage Tungsten Halogen lamps which inherently have a very high inrush current at switch on.
    • 10 year guarantee.
    Certifications:
    • BSEN60669-2:2004
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric