/content/hbtbt/de/de/search-results.html

    Dimmer

    Logic Plus™ Trailing Edge LED Dimmers

    Auslaufmodell

    Logic Plus trailing edge LED dimmers are designed to give steady and smooth control of the light output. They are manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Übersicht
    Dieses Produkt wurde eingestellt.
    Die Produktbetreuung wird von Honeywell bis .. bereitgestellt.

    Logic Plus trailing edge LED dimmer switches are designed to give steady and smooth control of the light output, manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. They are specifically intended for control of LED and LV Halogen lamps, and are capable of supporting very low LED lamp wattages >1W.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • 10 year guarantee.
    • Quick and easy to install
    • Total safety
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric