/content/hbtbt/de/de/search-results.html
    Diese Seite wird am Sonntag, den 17. Mai, von 1 Uhr bis 11 Uhr EST (von 5 Uhr bis 15 Uhr GMT, von 6 Uhr bis 16 Uhr CET und von 10:30 Uhr bis 20:30 Uhr IST) aufgrund geplanter Wartungsarbeiten nicht verfügbar sein. Wir schätzen Ihre Geduld während dieser Zeit.

    Dimmer

    MK Aria W1535 Intelligent LED Dimmer Switches

    MK Aria Dimmer Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Übersicht

    MK Aria Dimmer Switches features a frameless design with high gloss finish for White and Matt finish for Color giving a contempory look and feel.

    Available in 100W&1000W , 1G 2WAY Dimmers , 50/60Hz

    Features & Benefits:
    • 2 Way construction. The dimmer is operated on a 2-wire system therefore it can be used to replace a standard Plateswitch, within the specified types of load and wattage of the Dimmer.
    • For safety reason the Dimmer Switch contains overload protective device that cannot be reset (i.e. permanent damage)
    • Fixing Screws hidden by clip-on Surround
    • Product allows for angular movement to accommodate adjustments for mounted boxes.
    • Shroud and Surround moulded in Polycarbonate (High Gloss finish, robust and tough)
    • Wide rotating angle of 270 degrees for dimming and brightness adjustment
    Certifications:
    • IEC/BS/MS
    Spezifikationen

    Andere

    • Brand
      • MK Electric

    Andere

    • Brand
      • MK Electric
    • Brand : MK Electric